分离板,用于 MCS,MCD 机柜,SPD
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
Video
附件
功能
- Description: Separates two bayed MCS/MCD enclosures.
- Material: 1.5 mm zinc plated steel.
- Mounting requirements: IP 43 | TYPE 1 sealing can be obtained by using SPDG gasket. CCJ brackets are required to mount the SPD into the enclosures. To bay enclosures together, use CCM and CCI brackets. For EMI shielding the SPDEG gasket must be used.
- Pack quantity: 1 piece.
技术参数
厚度 | 1.5 mm |
厚度 | 16 ga |
材料 | 碳钢 |
颜色 | 灰色 |
表面处理 | 镀锌 |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。