Sokkel i aluminium, PFAL
Hover to magnify image or click to enlarge
Sokkel i aluminium, PFAL
Denne sokkel af aluminium muliggør kabelføring uden begrænsninger. Det bliver nemt at montere kabler, da soklen skaber ekstra plads under skabet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Beskrivelse: Soklen muliggør kabelføring uden begrænsninger. Soklen består af to profiler med aftagelig front- og bagplader.
- Materiale: Aluminum AlMg3. Profiler 3 mm, og paneler 2 mm.
- Overfladebehandling: RAL 7035 Pulverlakeret.
- Pakke størrelse: 1 sokkel med monteringamateriale.
Specifikationer
Finish | AlMg3 |
Materiale | Aluminium |
Farve | Lys Grå |
Farvekode | RAL 7035 |
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.