Dækplader, BDP
Hover to magnify image or click to enlarge
Dækplader, BDP
Dækpladen dækker den øverste åbning i bunden eller skrivebordsenheden i konsoller, hvilket beskytter det elektriske udstyr mod omgivelserne og personalet mod skader.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Anvendes til afdækning af topåbning på basis- eller bordenhed i MPC konsoller.
- Materiale: 2 mm stålplade.
- Overfladebehandling: RAL 7035 struktur pulvermaling.
- Pakke størrelse: 1 stk. med monteringstilbehør.
Specifikationer
Tykkelse | 0.08 in |
Tykkelse | 2 mm |
Farve | Lys Grå |
Materiale | Galvaniseret stål |
Finish | struktur pulvermaling |
Farvekode | RAL 7035 |
Installationsvejledning / instruktionsark
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.