Varmeblæser med termostat, ECR
Varmeblæser med termostat, ECR
Det højtydende varmeapparat, ECR, med en indbygget termostat og en varmeeffekt på 550 watt, bruger en blæser til at fordele varmen jævnt i hele skabet, hvilket betyder, at "hot spots" kan undgås. Kondensvand elimineres, også når omgivelsestemperaturen falder drastisk. Den forudinstallerede integrerede termostat sparer plads i skabet og reducerer monteringstiden sammenlignet med en termostat monteret separat.
Branchestandarder
cRUus_UL
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Beskrivelse: Højtydende varmeenhed for at undgå kondens. Blæseren bistår den naturlige konvektion for en bedre varmefordeling. Dobbelt isoleret. For lodret montering. Montering for 35 mm DIN-skinne (EN60715). Beskyttet mod overophedning i tilfælde af blæser svigt
- Materiale: Plast iht UL94 V-0.
- Indstillings område: 0 °C til 60 °C.
- Varme element: PTC modstand. temperaturbegrænsning.
- Levetid på blæsere: 50000 h ved 25 °C.
- Driftstemperatur: -45 °C til +70 °C.
- Tilslutning: 2 pol klemmer 2.5 mm² drejningsmoment 0.8 Nm max.
- Tæthedsgrad: IP 20 / Klasse II (dobbeltisoleret).
- Godkendelser: CE
- Overfladebehandling: Lys Grå.
- Pakke størrelse: 1 stk.
- High performance fan heater with a 550 watt heating capacity, and integrated thermostat
- The large amount of heat generated by the optimised sized heater is distributed within the enclosure using forced air, produced by the heater's fan
- Customers save installation time as the thermostat is integrated into the fan heater and therefore does not need to be connected
- When installed, water condensation will be avoided especially in situations when the ambient temperature dramatically drops
- As the air will be distributed by the integrated fan, hot spots within the enclosure will be prevented
- Customer's labour costs are reduced due to not having to install a separate thermostat, which also saves vital space inside the enclosure
- Voltage (V): 220-240 V AC, 50/60 Hz
Specifikationer
Godkendelsesmyndigheds certifikat
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.