Skip to main content

Please Select Your Country/Language Preferences

STB Photo Hover to magnify image or click to enlarge

Klemkasse i lakeret stål, STB

Serien af lakeret stål-klemkasser, STB, med en IP 66-beskyttelsesgrad, findes som hyldevare i mange forskellige størrelser. STB-serien er velegnet til krævende indendørs miljøer. Vand og støv forhindres i at komme ind i klemkassen, hvorved risikoen for komponentfejl elimineres sammen med unødvendig nedetid.

Læs mere Læs mindre

Branchestandarder

UL 508A Listed; Type 4, 12, 13; File No. E92044

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4 12, 13; File No. E92044

NEMA/EEMAC Type 4, 12, 13

IEC 62208 IP66

KEMA, GOST, EAC

Læs mere Læs mindre Udskriv denne side
Oplysninger

Funktioner

Specifikationer

Body Thickness 1.2 mm
Dørtykkelse 1.2 mm
Body Thickness 18 ga
Dørtykkelse 18 ga
Farve Lys Grå
Materiale Galvaniseret stål
Finish struktur pulvermaling
Farvekode RAL 7035
Data Copied
Metrisk   |   Imperial
Fordele
Ressourcer
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.