Regntag, URH
Hover to magnify image or click to enlarge
Regntag, URH
Et regntag af polyester giver ly vha. et skråtag og beskytter de monterede komponenter mod opsamlet vand, der drypper ind i skabet, når døren åbnes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Ekstra beskyttelse for udendørs brug. Ventilationshuller kan bores i toppen af skabet. Efter montering vil skabets beskyttelsesgrad være IP44.
- Materiale: Glasfiberforstærket polyester.
- Overfladebehandling: RAL 7035.
- Levering inkluderer: 1 stk. med monteringstilbehør.
- Monteringskrav: Regntag kræver specielle vægmonteringsbeslag UWB02. Fire fastgørelsespunkter til sikring af regntaget er markeret i toppanelet. Regntaget kan ikke bruges, når skabene er sammenkoblet. Visse kombinationer leveres efter forespørgsel. Bearbejdning kræves.
- Rain hoods are not compatible with combined enclosures
- If the enclosure is to be mounted to a wall, the wall mounting brackets, UWB02, must be used
- When the rain hood is mounted, the enclosure's protection degree is IP44
- Extra protection for outdoor use
- Ventilation holes can be drilled in the top of the enclosure
- Glass fibre reinforced polyester
- 1 piece with mounting accessories
- Rain hoods require special wall mounting brackets UWB02
- Four fixing points for securing the rain hood are marked off in the top panel
- The rain hood cannot be used when the enclosures are joined, some combinations are available on request. Machining is required
- Package quantity: 1 with mounting hardware
Specifikationer
Farve | Lys Grå |
Materiale | Polyester |
Farvekode | RAL 7035 |
Finish | Smooth |
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.