ProLine G2 Industrial Packages Type 12
Hover to magnify image or click to enlarge
ProLine G2 Industrial Packages Type 12
ProLine G2 Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers ordered separately to accommodate joining/baying applications.
Industry Standards
UL 508A Listed; Type 12; File Number E61997
NEMA /EEMAC Type 12
CSA File Number 42186; Type 12
VDE IP55
IEC 60529, IP55
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 12-gauge (2.5 mm) roll-formed steel with welded corners, and hybrid frame profile for superior performance under load
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Enclosures with a width of 1200mm or less have a single-piece rear cover, and can accommodate a fully-recessed mounting subpanel; enclosures with a width of greater than 1200mm have two rear covers that affix to a removable center upright/vertical combination, and can accommodate a mounting subpanel just front of fully-recessed position
- Gasket is seamless polyurethane providing a water-tight, dust-tight seal against moisture and contaminants; UL component recognized, CSA compliant
- Door bar system present on all doors (including window doors)
- Single/primary door includes Smooth Glide Latching System, 3-point roller latch system with timed latch engagement, for enclosures greater than or equal to 1000 mm in height; system ensures a solid and repeatable seal with a low closure force
- 2-door enclosures include overlapping double doors to provide full-width open front, with a secondary door that latches with two levers
- Reversible hinging on single doors (default left hinge), and on overlapping double doors (default right door primary door)
- Two grounding studs present on each door
- Low-Profile Flush Swing Handle with key lock on standard versions; double bit lock on 'E' versions; other handle options available (sold separately)
- Galvanized Duro-Stand Gland Plate present
- Mounting subpanel includes EZ-Load Glide Blocks, which accommodate five loading options: vertical front, vertical side, vertical rear, horizontal front (frame over subpanel), horizontal rear (subpanel lowered into frame); Subpanel is securely fastened to the top and bottom of the frame.
- Enclosures <1200 mm use 4 sets of EZ-Load Glide Blocks; enclosures ≥1200 mm use 8 sets of glide blocks for a well-secured subpanel
- Galvanized, full-height subpanel is supplied standard; subpanel is depth adjustable, with back-to-back subpanel configuration possible; white painted subpanel available (sold separately)
- Refer to separate specifications for more complete details of individual components
- Note that side covers are sold separately
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.