ProLine G2 Plinth Base
Hover to magnify image or click to enlarge
ProLine G2 Plinth Base
ProLine G2 Plinth Bases install under an enclosure to provide space for cables to enter from below.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Four access panels for cable management options at the base of the enclosure
- Sturdy cast aluminum corner supports for superior performance under load
- Corner blocks can be installed onto the base of the frame independent of the cover plates, enabling the cover plates to be attached after integration and just prior to shipment
- Stackable up to 400mm in height using Plinth Base Stacking Kit (not included)
- 100 mm or 200 mm options
- To maintain a NEMA Type 12 environmental rating, gland plate must also be used in the base of the enclosure
- Installation hardware included
Especificaciones
Espesor | 1.52 mm |
Espesor | 16 ga |
Color | Jet Black |
Acabado | Pintado al polvo |
Código de colores | RAL 9005 |
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.