Operator Adapters for Universal Cutouts
Used on all nVent HOFFMAN Type 4 and 12 disconnect enclosures with a universal flange cutout. An operator adapter is required to install a disconnect in Bulletin A21, A28, A34, A35, and A4L3D HOFFMAN enclosures that have a universal cutout. Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism. Installation instructions are included with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the correct operator adapter and enclosure for the disconnect device selected. A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle. A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle.
Características
- Used on all nVent HOFFMAN Type 4 and 12 disconnect enclosures with a universal flange cutout
- An operator adapter is required to install a disconnect in Bulletin A21, A28, A34, A35 and A4L3D HOFFMAN enclosures that have a universal cutout
- Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism
- Installation instructions are included with each operator adapter
- Each brand and type of disconnect requires a different operator adapter
- A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle
- A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle
Especificaciones
Código de colores | ANSI 61 |
Color | Gris |
Material | Acero dulce |
Acabado | Pintado al polvo |
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.