Foam Rubber Pad
Hover to magnify image or click to enlarge
Foam Rubber Pad
The Vibration Isolation Pad line from nVent CADDY is designed to reduce noise, dampen vibrations, and stabilize equipment. These pads serve various purposes—from isolating machinery to enhancing audio quality—and are typically used on stiff, supporting structures with mid-to-high frequency vibration sources. The pads can be placed beneath machinery and equipment to provide reinforcement and durability while minimizing noise and vibration and are offered in multiple surface formats to meet unique application needs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Used to support pumps, motors, air conditioning units and generators
- Designed for outdoor use where high resistance to water, oil and other damaging substances is required
- Free from chlorine, halogens, formaldehydes, CFC's, HCFC's and phthalates
- Flame-resistant due to closed cell construction
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.