Drop-In Anchor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Internal thread provides easy removal and serviceability
- Installs flush or below the base surface
- Suitable for redundant non-structural systems on cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
Specifications
Charges axiales caractéristiques issues de l'ETA 14-0135 | |||
Référence | Béton fissuré C20/25 | Béton non-fissuré C20/25 | Profondeur nominale d'ancrage |
CAM6030 | - | 2.50 kN | 25 mm |
CAM8030 | - | 3.30 kN | 30 mm |
CAM10040 | - | 4.40 kN | 40 mm |
CAM12050 | - | 6.10 kN | 50 mm |
CAM8030S6 | - | - | - |
CAM10040S6 | - | - | - |
Charges axiales caractéristiques issues de l'ETA 14-0068 - pour les systèmes redondants, non structurels | |||
Référence | Béton fissuré C20/25 | Béton non-fissuré C20/25 | Profondeur nominale d'ancrage |
CAM6030 | 0.80 kN | 0.80 kN | 25 mm |
CAM8030 | 1.20 kN | 1.20 kN | 30 mm |
CAM10040 | 1.70 kN | 1.70 kN | 40 mm |
CAM12050 | 2.60 kN | 2.60 kN | 50 mm |
CAM8030S6 | 1.20 kN | 1.20 kN | 25 mm |
CAM10040S6 | 1.70 kN | 1.70 kN | 40 mm |
Brochure
Catalog
Certifications
FM Approved, Anchor
English
FM 1952-2016
CE, 14-0068
French
ETA-14/0068
CE, 14-0068
English
ETA-14/0068
CE, 14-0135
French
ETA-14/0135
CE, 14-0135
English
ETA-14/0135
VdS
English
CEA 4001:2021-01
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.