Mounting Plate, SMP
Hover to magnify image or click to enlarge
Mounting Plate, SMP
The steel mounting plate contributes to speeding up the assembly of the terminal box, since it can be machined easily and equipped with components before being mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Vantaggi
Risorse
Accessori
Caratteristiche
- Description: Steel mounting plate for SABP boxes.
- Material: 1.5 mm galvanized steel.
- Pack quantity: 1 piece.
Specifiche
Materiale | Acciaio elettrozincato |
Finish | Plated |
Colore | n/a |
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.