Lacznik posredni, S2MIJ
Hover to magnify image or click to enlarge
Lacznik posredni, S2MIJ
Syspend 281-Max Intermediate Joint to join two horizontal tubes together for a longer run. Arm can be rotated or turned 300 degrees. Includes safety stop and maintenance-free bearing. Use of the Intermediate Joint reduces the system load capacity to 179 lb. (81.2 kg) at 3.3 ft. (1 m).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Szczegóły
Zasoby
Video
Kenmerken
- Set screws and gasket are included
- Two gray plastic cable access covers are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specyfikacje
Certyfikat agencji zatwierdzającej
Instrukcja instalacji / Arkusz instrukcji
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.