Profil inferior, BPP
Hover to magnify image or click to enlarge
Profil inferior, BPP
Aceste profile de fixare pot fi montate într-o cutie de terminații, pentru a permite instalarea cu ușurință a șinelor DIN pentru componentele modulare exact la poziția dorită, eliminând necesitatea de a utiliza contrapanoul cutiei.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Accesoriu
Caracteristici
- Descriere: Profil inferior pentru montare sină DIN.
- Material: Oţel galvanizat.
- Cantitate pachet: 2 bucăţi.
Specificații
Thickness | 1.2 mm |
Thickness | 18 ga |
Finish | Galvanized |
Material | Oțel galvanizat |
Color | n/a |
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.