Modul de conectare CrossBoard, WOCB
Hover to magnify image or click to enlarge
Modul de conectare CrossBoard, WOCB
Modul de conectare sigur şi convenabil pentru platforma CrossBoard.
Standarde industriale
UL
IEC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Caracteristici
- Descriere: Modul de conectare de 16 mm², cu terminale elastice integrate de 1.5 - 16 mm². Capac inclus.
- Tensiune nominală: 690 V.
- Curent nominal: 63 A.
- Putere de disipare la 80% din încărcare: 2.9 W.
- Dimensiuni: 22.5 × 160 × 115 mm.
- Cantitate pachet: 1 buc.
- Aprobări: IEC, UL.
Specificații
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.