CS480 Wall Bracket
Hover to magnify image or click to enlarge
CS480 Wall Bracket
CS480 Wall Bracket with vertical socket and attaches to a wall or a vertical surface. Cover to facilitate wiring.
Standarde industriale
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Resurse
Caracteristici
- Gasket is included
- Wall mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specificații
Certificat al agenției de aprobare
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.