Depth interior profile for HDW, DIPH
Hover to magnify image or click to enlarge
Depth interior profile for HDW, DIPH
The DIPH profile system is a 40 mm wide and 25 mm high profile to be mounted on the sides and base of HDW range enclosures. It has two rows of hole patterns and can be used in combination with the CLPK and CLPF profiles. No machining is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Resurse
Video
Caracteristici
- Description: The DIPH profile system is a 40 mm wide and 25 mm high profile to be mounted on the sides and base of HDW range enclosures. It has two rows of hole patterns and can be used in combination with the CLPK and CLPF profiles. No machining is required.
- Pack quantity: 4 profiles including fixing accessories.
- Material: Zinc plated Steel.
Specificații
Material | Oțel zincat |
Color | n/a |
Finish | Vopsit Pulbere |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.