Suporturi de fixare | Dulapuri industriale, VBK
Hover to magnify image or click to enlarge
Suporturi de fixare | Dulapuri industriale, VBK
Suporturile de fixareutilizate la fixarea barelor de divizare nu interferează cu plăcile inferioare ale dulapului.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Accesorii
Caracteristici
- Descriere: Suporturi pentru montarea VB sau VBD în dulapuri cu lăţimea de 1200 mm sau 1600 mm. Nu afectează plăcile inferioare.
- Material: Oţel zincat de 3 mm.
- Cantitate pachet: 4 bucăţi cu accesorii de montare.
- Zinc plated steel brackets to mount vertical and depth dividing bars within floor standing enclosures
- The dividing brackets and bars replicate the enclosure's frame increasing the mounting possibilities available
- The rackets and bar divide the enclosure into two internally useable spaces, where more accessories can be mounted, providing a cost effective solution
Specificații
Thickness | 0.12 in |
Thickness | 3 mm |
Finish | Plated |
Material | Oțel zincat |
Color | n/a |
Manual de instalare/Fișă de instrucțiuni
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.