Suporturi pentru fixarea profilelor de montare 19", CIB
Hover to magnify image or click to enlarge
Suporturi pentru fixarea profilelor de montare 19", CIB
Aceste profile utilizate la montajul profilelor de 19" verticale pot fi reglate pe adâncime. Se fixează de rama dulapului, pentru a asigura o prindere fermă.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Accesoriu
Caracteristici
- Descriere: Pentru fixarea profilelor verticale 19” CIP/CIPD în dulapuri cu lăţimea de 600 mm şi 800 mm. Reglabile pe adâncime.
- Material: Oţel zincat de 3 mm.
- Cantitate pachet: 2 profile cu accesorii de montare.
Specificații
Thickness | 3 mm |
Thickness | 11 ga |
Material | Oțel galvanizat |
Color | n/a |
Finish | Vopsit Pulbere |
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.