Busbar Adapter 25A With Cables, WO60
Hover to magnify image or click to enlarge
Busbar Adapter 25A With Cables, WO60
Busbar adapter 25 A. Witch two adjustable mounting rails. The upper section is removable and have prefitted cables.
Průmyslové normy
UL
CSA
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Podrobnosti
Výhody
Prostředky
Vlastnosti
- Description: Busbar adapter 25 A. With two adjustable mounting rails. With removable upper section and leads (4 mm²).
- Rated voltage: 690 V
- Rated current: 25 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 1.7 W
- Poles: 3-pole
- Dimensions: 45 × 200 × 75 mm
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifikace
Návod k instalaci / list s pokyny
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.