Front Plate, OIFP
Hover to magnify image or click to enlarge
Front Plate, OIFP
The front plate can be mounted and removed easily. Equipment, such as a touch screen, can thereby be installed easily. The plate protects installed electrical equipment from the environment as well as personnel from injuries when it is mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Podrobnosti
Výhody
Prostředky
Příslušenství
Vlastnosti
- Description: Front plate for components, with a protection film in one side.
- Material: 3 mm aluminium.
- Pack quantity: 1 piece. Mounting accessories are supplied with the control panel OICP and in OIDES.
- The aluminum front plate protects the inside of the control panel providing a protection degree of IP65
- The plate can be mounted and removed, ensuring machining operations can be performed easily
- The front plate protects the installed electrical components and equipment from the installation environment ensuring that no harm or damage to personnel and equipment is caused
- The installation of components can be made quicker, reducing the amount of labour time required
Specifikace
Tloušťka | 0.12 in |
Tloušťka | 3 mm |
Materiál | Hliník |
Finish | Mill |
Barva | Světle Šedá |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.