Lifting Eye Bolts, LE
Hover to magnify image or click to enlarge
Lifting Eye Bolts, LE
These lifting eyes guarantee safe transportation and handling of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Podrobnosti
Výhody
Prostředky
Video
Příslušenství
Vlastnosti
- Description: Mounts directly to the frame corner pieces of the enclosure for when lifting operations are required. Complies with DIN 580 lifting requirements. M12 thread.
- Maximum load: 3400N per lifting eye with max angle of 45°. Please follow nVent HOFFMAN lifting instructions.
- Pack quantity: 4 pieces.
Specifikace
Barva | Světle Šedá |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.