Stainless Steel Compact Version Double Door Enclosure, EKDS
Stainless Steel Compact Version Double Door Enclosure, EKDS
The stainless steel double door compact floor standing enclosure range, EKDS, with a IP 55 protection degree is ideal for installation in confined spaces where a single door when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With an IP 55 protection degree, components inside the enclosure are well protected and makes the it well suited for almost any environment, grade dependant. IP 66 protection degree variant as individual doors with vertical middle divider also available.
Průmyslové normy
cULus_UL Listed
CE
UKCA
EAC
GOST
IEC 61439
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Podrobnosti
Výhody
Prostředky
Vlastnosti
- Material: AISI 304L pre-grained stainless steel / AISI 316L. Body and removable rear panel: 1.5 mm. Door: 2 mm. Bottom Plates: 1.5 mm. Mounting plate: 3 mm galvanized steel.
- Body: One piece enclosure body. Integrated depth profiles with hole pattern allowing mounting plate adjustable in depth.
- Door: Surface mounted with 4 hinges including door frame with 25 mm hole pattern and earthing studs. Standard doors can not be reversed.
- Rear panel: Fitted by M6 torx screws. Standard facilities for rear door mounting. Split rear panels in 1600 mm wide enclosures.
- Lock: Espagnolette 4-point locking system in the main door and 2-point locking system in the slave door. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
- Bottom plates: One piece bottom plate with injected polyurethane gasket to ensure maximum sealing.
- Earthing: Door is equipped with separate welded earthing studs and earthing to the frame can be accomplished by using the ECF.
- Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm. Mounting plate is supplied, attached on the outside of the enclosure packaging. Fitted inside for 1600 mm wide enclosures. For 1600 mm wide, filler plate is included.
- Finish: 400 pre-grained stainless steel.
- Protection: Double door version, complies with IP 55, TYPE 12, IK 10. Individual doors with welded vertical divider, complies with IP 66, TYPE 4X, 12, IK 10.
- Delivery: One piece body with fitted door and rear panel, bottom plates and mounting plate, including door earthing studs. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. Mounting plate is attached to the outside of the enclosure packaging. All the packing material is recyclable.
- Rear panel: Fitted by M6 torx screws; standard facilities for rear door mounting; split rear panels in 1600 mm wide enclosures
- Lock: Espagnolette 4-point locking system in the main door and 2-point locking system in the slave door; standard double-bit lock with 3 mm insert; standard inserts, cylinders, lift handles and T-handles are available as accessories
- Bottom plates: One piece bottom plate with injected polyurethane gasket to ensure maximum sealing
- Earthing: Door is equipped with separate welded earthing studs and earthing to the frame can be accomplished by using the ECF
- Mounting plate: Double folded and slides into position; adjustable in depth by steps of 25 mm; mounting plate is supplied, attached on the outside of the enclosure packaging; fitted inside for 1600 mm wide enclosures; for 1600 mm wide, filler plate is included
- Protection: Double door version, complies with IP 55 | TYPE 12 | IK 10; individual doors with welded vertical divider, complies with IP 66 | TYPE 4X, 12 | IK 10
- Delivery: One piece body with fitted door and rear panel, bottom plates and mounting plate, including door earthing studs; delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal; mounting plate is attached to the outside of the enclosure packaging. All the packing material is recyclable
Specifikace
Body Thickness | 0.06 in |
Tloušťka dveří | 0.08 in |
Body Thickness | 1.5 mm |
Tloušťka dveří | 2 mm |
Finish | Leštěná |
Barva | Světle Šedá |
Certifikace
Certifikát schvalovací agentury
Dokument výkresu
Návod k instalaci / list s pokyny
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.