Opritor de uşă/panou, UDS
Hover to magnify image or click to enlarge
Opritor de uşă/panou, UDS
Opritorul pentru ușă, care poate fi montat cu ușurință la locație, împiedică închiderea acesteia în mod neașteptat, ceea ce mărește gradul de siguranță a muncii.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Caracteristici
- Descriere: Pentru fixarea uşii/panoului în poziţia deschis. Montat direct pe uşă şi corp. Nu este necesară prelucrarea.
- Material: Oţel.
- Livrare: 1 bucată cu accesorii de montare.
- Delivery: 1 piece with mounting accessories
- Steel door stop for modular polyester wall mounted enclosures
- The door stop can be mounted to the enclosure's door without the requirement for additional machining and allows the door to be secured in the open position
- Maintainers can work safely inside the enclosure knowing the enclosure's door cannot be closed unexpectedly
- The door stop can be mounted easily either in the factory or in the field as no machining is required
Specificații
Finish | Plated |
Material | Oțel zincat |
Color | n/a |
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.