Accesorii pentru dulapuri IEC Select FiltersCloseAplicațiFiltrați dupăFiltru aplicat: 1Eliminare filtre Metric | Imperial RestrângereExtindere Aplicații Alimentare şi distribuţie (200) Automatizarea fabricilor şi controlul proceselor (238) Comenzi şi acţionări (233) EMC (1) Medii corozive (5) Medii igienice (1) Oil and Gas (15) Vizualizare toate Vizualizare puțin Height 0.59 in (1) 0.61 in (2) 0.63 in (8) 0.65 in (4) 0.96 in (5) 0.98 in (2) 1.1 in (1) 1.18 in (7) 1.2 in (1) 1.22 in (1) 1.3 in (10) 1.38 in (3) 1.46 in (16) 1.54 in (1) 1.57 in (1) 1.73 in (2) 1.79 in (2) 1.81 in (2) 1.89 in (1) 1.97 in (3) 2.01 in (2) 2.03 in (1) 2.05 in (1) 2.17 in (1) 2.19 in (1) 2.22 in (1) 2.44 in (2) 2.68 in (1) 2.91 in (1) 2.95 in (2) 2.97 in (2) 2.99 in (2) 3.01 in (1) 3.07 in (1) 3.19 in (3) 3.21 in (1) 3.62 in (1) 3.94 in (3) 4.09 in (6) 4.57 in (1) 5.51 in (5) 5.91 in (6) 6.18 in (1) 6.44 in (2) 7.09 in (1) 7.87 in (6) 8.19 in (1) 9.21 in (1) 9.84 in (7) 10.24 in (1) 10.69 in (2) 10.71 in (3) 11.42 in (6) 11.61 in (2) 11.81 in (7) 12.76 in (2) 13.31 in (1) 13.46 in (2) 14.17 in (1) 14.72 in (4) 15.55 in (2) 15.75 in (13) 17.24 in (1) 17.52 in (2) 18.66 in (3) 19.49 in (2) 19.69 in (10) 21.18 in (1) 21.46 in (2) 22.6 in (4) 23.43 in (3) 23.62 in (10) 25.12 in (1) 26.54 in (1) 27.36 in (1) 27.56 in (1) 27.95 in (1) 29.06 in (1) 29.33 in (1) 29.53 in (2) 30.47 in (3) 31.3 in (1) 31.5 in (5) 36.93 in (1) 37.2 in (1) 38.35 in (2) 39.17 in (2) 39.37 in (6) 42.6 in (2) 44.8 in (1) 45.08 in (1) 45.4 in (2) 46.22 in (2) 46.53 in (1) 46.54 in (5) 47.05 in (2) 47.24 in (7) 52.68 in (1) 53.27 in (2) 54.41 in (8) 55.12 in (3) 61.14 in (2) 62.28 in (7) 62.99 in (8) 69.02 in (2) 69.09 in (1) 70.16 in (17) 70.87 in (13) 76.89 in (2) 76.97 in (1) 78.03 in (17) 78.74 in (12) 84.76 in (2) 84.84 in (1) 85.91 in (10) 86.61 in (1) Vizualizare toate Vizualizare puțin Aplicați Height 15 mm (1) 16 mm (2) 17 mm (4) 24 mm (5) 25 mm (2) 28 mm (1) 30 mm (1) 31 mm (1) 33 mm (10) 35 mm (3) 37 mm (16) 39 mm (1) 40 mm (1) 44 mm (2) 45 mm (2) 46 mm (2) 48 mm (1) 50 mm (3) 51 mm (2) 52 mm (1) 55 mm (1) 55.5 mm (1) 57 mm (1) 62 mm (2) 68 mm (1) 74 mm (1) 75 mm (2) 76 mm (2) 77 mm (1) 78 mm (1) 81 mm (3) 82 mm (1) 92 mm (1) 100 mm (3) 104 mm (6) 116 mm (1) 140 mm (5) 150 mm (6) 157 mm (1) 164 mm (2) 180 mm (1) 200 mm (6) 208 mm (1) 234 mm (1) 250 mm (7) 260 mm (1) 272 mm (2) 290 mm (6) 295 mm (2) 300 mm (2) 324 mm (2) 338 mm (1) 342 mm (2) 360 mm (1) 374 mm (4) 395 mm (2) 400 mm (2) 438 mm (1) 445 mm (2) 474 mm (3) 495 mm (2) 500 mm (2) 538 mm (1) 545 mm (2) 574 mm (4) 595 mm (3) 600 mm (3) 638 mm (1) 674 mm (1) 695 mm (1) 700 mm (1) 710 mm (1) 738 mm (1) 745 mm (1) 750 mm (2) 774 mm (3) 795 mm (1) 800 mm (1) 938 mm (1) 945 mm (1) 974 mm (2) 995 mm (2) 1000 mm (2) 1082 mm (2) 1138 mm (1) 1145 mm (1) 1153 mm (2) 1174 mm (2) 1182 mm (1) 1195 mm (2) 1200 mm (2) 1338 mm (1) 1353 mm (2) 1382 mm (8) 1400 mm (3) 1553 mm (2) 1582 mm (7) 1600 mm (8) 1753 mm (2) 1755 mm (1) 1782 mm (17) 1800 mm (13) 1953 mm (2) 1955 mm (1) 1982 mm (17) 2000 mm (12) 2153 mm (2) 2155 mm (1) 2182 mm (10) 2200 mm (1) Vizualizare toate Vizualizare puțin Aplicați Width 0.55 in (1) 0.59 in (10) 0.63 in (15) 0.67 in (3) 0.76 in (1) 0.87 in (2) 0.9 in (1) 0.91 in (17) 0.94 in (2) 1.02 in (2) 1.06 in (3) 1.18 in (8) 1.22 in (1) 1.26 in (4) 1.34 in (1) 1.38 in (13) 1.5 in (1) 1.54 in (1) 1.57 in (2) 1.65 in (1) 1.7 in (1) 1.9 in (2) 1.96 in (3) 1.97 in (3) 2.01 in (2) 2.17 in (2) 2.4 in (1) 2.87 in (1) 2.91 in (1) 3.54 in (3) 5.67 in (1) 6.3 in (1) 6.46 in (2) 6.93 in (1) 7.28 in (1) 7.32 in (2) 7.87 in (3) 9.41 in (2) 9.45 in (1) 9.65 in (1) 9.76 in (1) 10.12 in (1) 10.28 in (2) 11.5 in (2) 11.61 in (3) 11.81 in (6) 13.7 in (1) 14.61 in (1) 14.72 in (4) 15.43 in (2) 15.47 in (7) 15.55 in (3) 15.75 in (22) 16.79 in (1) 17.64 in (1) 18.11 in (1) 18.15 in (4) 19.17 in (1) 19.37 in (3) 19.41 in (12) 19.49 in (2) 19.69 in (7) 21.57 in (1) 22.09 in (5) 22.24 in (6) 22.83 in (1) 23.31 in (1) 23.35 in (27) 23.43 in (4) 23.62 in (43) 24.67 in (1) 25.39 in (1) 25.98 in (1) 27.05 in (1) 27.24 in (2) 27.36 in (1) 29.45 in (1) 29.53 in (3) 29.96 in (4) 30.12 in (6) 31.18 in (1) 31.22 in (17) 31.3 in (2) 31.5 in (40) 33.27 in (1) 33.86 in (1) 39.06 in (1) 39.09 in (3) 39.1 in (1) 39.37 in (6) 41.73 in (1) Vizualizare toate Vizualizare puțin Aplicați Width 14 mm (1) 15 mm (10) 16 mm (15) 17 mm (3) 19 mm (1) 22 mm (2) 23 mm (1) 24 mm (2) 26 mm (2) 27 mm (3) 30 mm (8) 31 mm (1) 32 mm (4) 34 mm (1) 35 mm (13) 38 mm (1) 39 mm (1) 40 mm (2) 42 mm (1) 43 mm (1) 48 mm (2) 50 mm (3) 51 mm (2) 55 mm (2) 61 mm (1) 73 mm (1) 74 mm (1) 90 mm (3) 144 mm (1) 160 mm (1) 164 mm (2) 176 mm (1) 185 mm (1) 186 mm (2) 200 mm (3) 239 mm (2) 240 mm (1) 245 mm (1) 248 mm (1) 250 mm (1) 257 mm (1) 261 mm (2) 292 mm (2) 295 mm (3) 300 mm (3) 348 mm (1) 371 mm (1) 374 mm (4) 392 mm (2) 393 mm (7) 395 mm (3) 400 mm (3) 427 mm (1) 448 mm (1) 460 mm (1) 461 mm (4) 487 mm (1) 492 mm (3) 493 mm (12) 495 mm (3) 500 mm (2) 548 mm (1) 561 mm (5) 565 mm (6) 580 mm (1) 592 mm (1) 593 mm (27) 595 mm (4) 600 mm (4) 627 mm (1) 645 mm (1) 660 mm (1) 687 mm (1) 692 mm (2) 695 mm (1) 748 mm (1) 750 mm (3) 761 mm (4) 765 mm (6) 792 mm (1) 793 mm (17) 795 mm (2) 800 mm (2) 845 mm (1) 860 mm (1) 992 mm (1) 993 mm (1) 1000 mm (6) 1060 mm (1) Vizualizare toate Vizualizare puțin Aplicați Depth 0.12 in (2) 0.25 in (1) 0.31 in (2) 0.35 in (2) 0.42 in (1) 0.47 in (6) 0.51 in (1) 0.53 in (8) 0.55 in (4) 0.56 in (5) 0.59 in (11) 0.61 in (1) 0.65 in (4) 0.66 in (63) 0.67 in (90) 0.72 in (2) 0.75 in (2) 0.77 in (2) 0.87 in (2) 0.95 in (2) 0.98 in (3) 1.02 in (1) 1.06 in (2) 1.09 in (3) 1.18 in (14) 1.22 in (1) 1.38 in (1) 1.4 in (5) 1.42 in (2) 1.57 in (7) 1.59 in (15) 1.61 in (4) 1.68 in (1) 1.7 in (1) 1.72 in (1) 1.81 in (1) 1.88 in (2) 1.89 in (2) 1.9 in (1) 1.93 in (3) 2.01 in (4) 2.09 in (11) 2.1 in (2) 2.19 in (1) 2.31 in (11) 2.4 in (1) 2.44 in (1) 2.47 in (1) 2.68 in (1) 2.72 in (1) 2.76 in (5) 2.8 in (19) 2.91 in (1) 3.03 in (1) 3.56 in (1) 4.26 in (2) 5.39 in (2) 7.95 in (2) 14.37 in (2) Vizualizare toate Vizualizare puțin Aplicați Depth 3 mm (2) 6.3 mm (1) 8 mm (2) 9 mm (2) 11 mm (1) 12 mm (6) 13 mm (1) 14 mm (4) 15 mm (11) 16 mm (1) 17 mm (4) 18 mm (2) 19 mm (2) 19.5 mm (2) 20 mm (8) 22 mm (2) 24 mm (2) 25 mm (3) 26 mm (1) 27 mm (2) 27.6 mm (3) 30 mm (14) 31 mm (1) 35 mm (1) 36 mm (2) 40 mm (7) 41 mm (4) 43 mm (1) 44 mm (1) 46 mm (1) 48 mm (1) 49 mm (3) 51 mm (4) 53 mm (2) 56 mm (1) 59 mm (11) 61 mm (1) 62 mm (1) 63 mm (1) 68 mm (1) 69 mm (1) 70 mm (5) 71 mm (19) 74 mm (1) 77 mm (1) 90 mm (1) 108 mm (2) 137 mm (2) 202 mm (2) 365 mm (2) Vizualizare toate Vizualizare puțin Aplicați Protection Rating NEMA Type 4x (1) IP55 (40) IP55 (39) IP20 (9) IP21 (3) IP44 (60) IP54 (1) IK10 (55) NEMA Type 12 (9) NEMA Type 12 (5) IP55 (55) NEMA Type 12 (19) IP 2XC (8) Vizualizare toate Vizualizare puțin Product Family Free-Standing (276) Human Machine Interface (13) IEC General Accessories (2) Terminal Boxes (8) Wall-Mounted (162) Filter1Filtru aplicat: 1Categorie: UşiView All Filters (1) SubcategoriiUşă standard masivă | Dulapuri industriale, DNDetaliiUşă vitrată | Dulapuri industriale, DNGDetaliiKit de montare a uşii | Dulapuri industriale, DNMKDetaliiUşă plină, DNSSDetaliiUşa din oțel inoxidabil cu geam din sticlă, DNGSDetaliiKit de montare uşă pentru dulap de podea din oţel inoxidabil, DNMKSDetaliiUşă laterală, DNSDetaliiUşă interioară | Dulapuri industriale, DIDetaliiButuci, LIDetaliiCapac pentru mâner pivotant, LLHDetaliiCapac pentru mâner pivotant, LLHSDetaliiÎncuietori pentru mâner pivotant, LHCDetaliiMânere T, LLTHDetaliiChei, LSKDetaliiCheie multi-funcţională, LSMKDetaliiBalamale cu deschidere la 180°, DHNDetaliiOpritor de uşă | Dulapuri industriale, DSTPDetaliiRoată pentru uşă, DWDetaliiSuport din plastic pentru uşă, DPSLDetaliiBuzunar pentru documente | Dulapuri industriale, DRBDetaliiBuzunar pentru documente | Dulapuri industriale, DRBSDetaliiBuzunar pentru documente | Dulapuri industriale, DRADetaliiPlanşetă de desen, DDKDetaliiÎntrerupător pentru uşă, DSWDetaliiProfilele de montare pe cadrul uşii, DCPDetaliiSertar tastatură universală, UKTDetaliiUșă transparentă din aluminu, ADADetaliiKit-uri de montare, ADAMK/ADABMKDetaliiSuport universal pentru canal, CONHDetaliiBară conectare, FMBDetaliiKit de interblocare ușă principală, FMDDetaliiDispozitiv acţionare sistem, FMADetaliiTrusă conectare uşă secundară, FMSDetaliiSeparator vertical | Dulapuri industriale, CDVDetaliiSeparator orizontal | Dulapuri industriale, CDHDetaliiPanouri superioare şi inferioare | Dulapuri industriale, DPCDetaliiPanouri superioare şi inferioare ventilate | Dulapuri industriale, DPCVDetaliiUşi parţiale | Dulapuri industriale, DPDetaliiPanou parţial | Dulapuri industriale, DPPDetaliiPanou frontal vertical | Dulapuri industriale, DPBDetaliiUşă parţială pentru monitor, DPMDetaliiSuport pentru tastatură, DPKDetaliiUşă vitrată (61%), DNGEDetaliiSupapă de aerisire cu evacuare, DPEDetaliiCapac buton, PBWDetaliiUşă transparentă | Cofrete cu montaj pe perete, ADTDetaliiUșă vitrată, ADCDetaliiUșă vitrată, ADCSDetaliiUşă interioară, ADIDetaliiUşă interioară, ADISDetaliiInserturi, ALISDetaliiProtecţie încuietori | Cofrete cu montaj pe perete, PLCDetaliiÎncuietori | Cofrete cu montaj pe perete, ALLDetaliiÎncuietoare din oţel inoxidabil dublu-bit de 3 mm, ALLSDetaliiMânere | Cofrete cu montaj pe perete, ALTDetaliiBalamale | Cofrete cu montaj pe perete, MMHDetaliiBalamale, MMHSDetaliiOpritor de uşă | Cofrete cu montaj pe perete, ADODetaliiÎntrerupător pentru uşă | Cofrete cu montaj pe perete, ADSWDetaliiProfile de montare pentru uşă, MMDPDetaliiRoată pentru uşă, DW-WMDetaliiProfile orizontale pentru uși | Cofrete cu montaj pe perete, DHPDetaliiMânere, UDH-CDetaliiUşă interioară, UIDDetaliiMânere, UDH-MDetaliiÎncuietori cu profil semi-cilindric, LSSUDetaliiOpritor de uşă/panou, UDSDetaliiÎntrerupător de uşă pentru HDW, HDSWDetaliiBalamale, STBHDetaliiBalamale, SSTBHDetaliiBalamale, HHI-ADetaliiBalamale, DSHIDetaliiBalamale, OHIDetaliiDopuri de acoperire, OCPDetaliiŞurub cu cap tip fluture, OLWDetaliiTool handle for mounting and unmounting doors, DNTHDetaliiFereastră de vizualizare, HMIWDetalii