Şurub cu cap tip fluture, OLW
Hover to magnify image or click to enlarge
Şurub cu cap tip fluture, OLW
Șuruburi fluture pentru înlocuirea șuruburilor de fixare de la cutia de terminații, în acest mod eliminând nevoia de scule și prin urmare accelerarea procedurilor de întreținere și operarea.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Accesoriu
Caracteristici
- Descriere: Şuruburile cu cap tip fluture se pot folosi pentru a înlocui fiecare şurub din acoperişul cutiilor de terminaţie pentru a facilita accesul în interior. Dacă balamalele sunt montate in cutia de terminaţiem vor fi necesare doar două şuruburi ce vor fi montate în direcţia opusă balamalelor.
- Cantitate pachet: 24 bucaăţi.
- Operation and maintenance procedures can be performed quicker as access to the inside of the terminal box can gained faster due to the tool-less entry
- The wing screws are normally used in combination with cover hinges
- Highly recommended to install wing screws on the opposite side of the hinges in the terminal box when hinges are mounted
- Wing screws can be used in place of each terminal box cover screw, which will allow easier access
- If hinges are fitted to the terminal box, only two wing screws will be required and must be fitted opposite the hinge
- Package quantity: 24
Specificații
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.