Balamale, HHI-A
Hover to magnify image or click to enlarge
Balamale, HHI-A
Capacul poate fi deschis rapid, iar riscul de a-l pierde este inexistent în cazul utilizării balamalelor la cutiile de terminații din aluminiu.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Caracteristici
- Descriere: Utilizând acest accesoriu
- Material: Aluminiu.
- Pentru cutie: HHI02: HALP080806GE to HALP082506GE. HHI03: HALP121208GE to HALP236011GE.
- Cantitate pachet: Set de 2 balamale în HHI2 şi 3 balamale în HHI3. Accesoriile de montare sunt incluse.
- The cover on terminal boxes can be opened quickly while maintaining contact
- Maintenance operations can be performed easily without the risk of loosing the aluminum terminal box's cover
- Terminal boxes require machining before the hinges can be mounted
Specificații
Material | Aluminiu |
Finish | Mill |
Color | n/a |
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.