Capac buton, PBW
Hover to magnify image or click to enlarge
Capac buton, PBW
Capacul butonului din oţel inoxidabil 316L asigură protecţie pentru întrerupătoarele cu buton.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Resurse
Caracteristici
- Descriere: Apărătoare pentru întrerupătorul cu buton.
- Material: Oţel inoxidabil AISI 316L şi sticlă 150 × 130 × 6.
- Dimensiune: 180 × 160 × 70.
- Grad de protecție: IP 66 | TIP 4X.
- Cantitate pachet: 1 piesă cu accesorii de montaj.
Specificații
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.