Mânere, UDH-M
Hover to magnify image or click to enlarge
Mânere, UDH-M
Acest mâner basculant permite ca dulapul să fie deschis cu ușurință și limitează accesul personalului neautorizat prin multiple opțiuni de blocare, care includ și lacăte.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Accesoriu
Caracteristici
- Descriere: Mânere pivotante pentru înlocuirea celui standard.
- Livrare: 1 bucată cu accesorii de montare.
- Swing handle for polyester wall mounted enclosures
- The handle replaces the standard modular or compact polyester wall mounted enclosure handle/lock and offers many key or padlocking options
- The handle allows the door to be opened easily while limiting access to the enclosure via the different key options
- Locking handles with compatible keys maybe selected due to the specification set by the end user
- The security of the enclosure can be increased by using additional padlocks
- Machining is required for compact polyester wall mounted enclosures
- Locking inserts, LSSU must be ordered separately
- Description: UDH02 - For two profile half cylinder locks; UDH03 - For pad-locking (max dim. 10 mm)
Specificații
Color | Black |
Material | Oțel galvanizat |
Finish | Textured |
Manual de instalare/Fișă de instrucțiuni
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.