Skip to main content

Please Select Your Country/Language Preferences

PF Photo Hover to magnify image or click to enlarge

Front/Rear Plinths, PF

The front and rear plinth allows for cabling without any restrictions in accordance with the VDE 0113 standard. Installing cables is made easy as the plinth creates extra space underneath the enclosure.

Aflaţi mai multe Citiți mai puțin Imprimați această pagină
Detalii

Caracteristici

Specificații

Thickness 1.5 mm
Thickness 16 ga
Material Oțel galvanizat
Finish Vopsit Pulbere
Color Code RAL 7022
Color Gri Umbra
Data Copied
Metric   |   Imperial
Beneficii
Resurse Video
Accesorii
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.