Panouri frontale cu fante | Distribuţia energiei electrice, MSMCP
Hover to magnify image or click to enlarge
Panouri frontale cu fante | Distribuţia energiei electrice, MSMCP
This mild steel slotted front panel, MSMCP, is for the front frame of a fix system, or modular frames. No machining is required when it is used for mounting modular components.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Video
Accesoriu
Caracteristici
- Descriere: Panou frontal cu fante pentru ansambluri modulare. Prevăzut cu o şină DIN pe rând pentru componente modulare. Are o îndoitură superioară şi inferioară pentru a asigura o rigiditate suplimentară.
- Material: Oţel de 1.25 mm.
- Finisaj: Acoperire cu vopsea structurată RAL 7035.
- Livrare: 1 piesă cu material de montaj.
- Cerințe montaj: Se montează pe cadrele de sisteme modulare.
- The panels are to be mounted onto a fix system front frame (MSFCP) or onto modular system frames (MSMSF or MSMSM)
- Slotted front panel for modular assemblies
- Provided with one DIN rail per row for modular components
- It has a top and bottom bending to provide extra rigidity
- One piece with mounting material
- To be assembled on the modular system frame
Specificații
Thickness | 0.05 in |
Thickness | 1.25 mm |
Color | Gri Deschis |
Material | Oțel galvanizat |
Finish | Vopsit Pulbere |
Color Code | RAL 7035 |
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.