Vertical Mounted Cooling Units, CUVN
Hover to magnify image or click to enlarge
Vertical Mounted Cooling Units, CUVN
This vertical cooling unit, CUVN, with a IP 54 protection degree, is available in many different sizes for different cooling requirements. This means that the right cooling solution easily can be chosen. Smart energy management reduces energy consumption with up to 23% compared to traditional solutions and the cooling unit is easy to install.
Standarde industriale
cULus_UL Listed
CSA
UKCA
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Caracteristici
- Vertical cooling unit with smart energy management, available in a wide range of sizes for different cooling capacities, with a IP 54 protection degree
- Customers can choose the cooling unit that meets their requirements the most, removing any extra costs due to oversizing Smart energy management reduces the cooling units energy consumption by up to 23%
- The efficient cooling unit allows customers to optimise the enclosure's design ensuring that the correct cooling unit is chosen and it hasn't been over specified
- The smart energy management and ease of installation will reduce both operational and installation costs
- To minimise how much energy the cooling unit consumes, it is recommended to install the door switch, DSW01
- Once installed, the door switch will turn the cooling unit off, once the door is opened
- Voltage: 200-235 V
- Alternating current frequency: 50~60 Hz
- Power of the fan: 22 Watt
- Consumption current: 0.28A / 0.56A
- Air circulation: 4.4 / 8.8 m³/min
- Measurement limits: -50 ºC ... +125 ºC
- Measurement accuracy: +/-0.5ºC
- Temperatura de trabajo: 0...+50ºC
- Relative air humidity (air temp. +35C): 80%
- Noise level: 35 decibel
- Lifetime: 30.000 hours
- Switch: No
- Thermostat: Yes
- Pack quantity: 1 unit including power cable (1.5 m) with Shuko plug and sensor cable (1.2 m); version with 4 fans is supplied with a depth fixing bracket
Specificații
Certificat al agenției de aprobare
Manual de instalare/Fișă de instrucțiuni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.