ProLine G2 网格接口/轨道系统
Hover to magnify image or click to enlarge
ProLine G2 网格接口/轨道系统
ProLine G2 Grid Straps can be used to create a mounting or support network within the frame. The Grid Straps are furnished in pairs and available in three designs: full-height vertical, horizontal with mounting brackets, and single-piece horizontal with integrated tabs. Horizontal Grid Straps can be mounted front-to-back between frame verticals (depth-mounted), side-to-side between frame verticals or depth-mounted Grid Straps (width-mounted), or even vertically between Grid Straps. Vertical Grid Straps are used to span the full height of an enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- 使用专利保护的前装载 BV-M6 紧固件快速安装格栅条(盲装、基于可变 M6 螺丝的单面紧固件),它是卡式螺母或自攻螺丝的创新替代品
- Mounting hole pattern is 25-mm on center, alternating round and rectangular holes to accommodate various hardware: rectangular holes accept BV-M6 fasteners or front-loading cage nuts
- 水平格栅条有1 排孔和 3 排孔两种配置,以及支架或丝孔(单件式)安装选项
- Width-mounting Grid Straps requires an increase in length of 100mm over the nominal frame width (i.e. 600mm wide enclosure requires 700mm grid strap)
- Horizontal, Bracket-Mount Grid Straps: Mounting brackets are installed using a single BV-M6 (or front-loading cage nut) per bracket. Grid Strap hooks onto the mounted brackets, and snaps into place for easy installation; this design Grid Strap can be mounted vertically between other Grid Straps, as the assembly is on a single plane
- Horizontal, Tab-Mount, Single-Piece Grid Straps: Grid Strap is constructed from a single piece, with a jogged tab that allows the Grid Strap to sit flush with the frame; this design Grid Strap should not be used when mounting vertically between other Grid Straps, as the jogged tab introduces a second plane which may interfere with cover installation on the sides
- Furnished in pairs, and constructed from 14 gauge (1.75mm) conductive steel
技术参数
厚度 | 1.9 mm |
厚度 | 14 ga |
表面处理 | 镀锌 |
颜色 | 灰色 |
安装手册 / 说明表
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。