Profiles For 19-Inch Profiles Asymmetric Fixing, CID
Hover to magnify image or click to enlarge
Profiles For 19-Inch Profiles Asymmetric Fixing, CID
These profiles allow for asymmetric, strong fixing of 19" profiles and can be adjusted in depth without the need for any additional accessories.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Podrobnosti
Výhody
Prostředky
Příslušenství
Vlastnosti
- Description: For fitting asymmetric 19" mounting profiles CIP/CIPD in 800 mm or wider enclosures. Fully adjustable in depth. Especially suited when heavier (active) components will be fitted.
- Material: 3 mm zinc plated steel.
- Pack quantity: 4 profiles with mounting accessories.
Specifikace
Tloušťka | 3 mm |
Tloušťka | 11 ga |
Materiál | Galvanizovaná ocel |
Barva | Světle Šedá |
Povrchová úprava | Strukturovaný práškový |
Návod k instalaci / list s pokyny
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.