RackPower Intelligent Power Distribution Units
RackPower Intelligent Power Distribution Units address controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.
If the portfolio of pre-configured items does not meet your needs, all PDUs can be configured to your specifications as a custom order. Contact Customer Service to place an order.
To configure a custom PDU, go to https://configurator.schroff.biz/PDU_Webapp/
Industry Standards
Test to UL File E309439 UL 60950-1 Information Technology Equipment
Test to cUL File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment
Technology Equipment
FCC
CE
RoHS
REACH
Features
- Single or multi-phase
- Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
- Global plug and receptacles NEMA and IEC rated
- 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
- External communications and monitoring – protected and secure LAN connections
- Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
- Remote power on/off switch
- Field replaceable, “hot-swappable”, smart monitor (RP Meter) and DC module
- 19-in. Rack Mounting (1 and 2 RU offering)
- Versatile vertical / rack and cabinet mounting
- Surge protection
- Dual power feed entry for single phase RackPower PDUs
- Temperature Sensor or Temperature and Humidity Sensor
- Power cord whip – various lengths, colors and plugs
- Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
- Mounting hardware included
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.