Placă de intrare cabluri, AF
Hover to magnify image or click to enlarge
Placă de intrare cabluri, AF
Placa de intrare a cablurilor poate fi prelucrată pentru a îndeplini cerințele.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Beneficii
Resurse
Accesoriu
Caracteristici
- Descriere: Placă de intrare cabluri pentru deschidere standard.
- Material: Oţel de 1,4 mm.
- Finisaj: Vopsea pudră structurată RAL 7035.
- Cantitate pachet: 1 buc.
Specificații
Height | 0.06 in |
Height | 1 mm |
Thickness | 1.4 mm |
Thickness | 18 ga |
Color | Gri Deschis |
Material | Oțel galvanizat |
Finish | Vopsit Pulbere |
Color Code | RAL 7035 |
Manual de instalare/Fișă de instrucțiuni
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.