Accessoires d'armoires CEI Sélectionner FiltresCloseAppliquerFiltrer parFiltre appliqué: 1Effacer les filtres Métrique | Impérial RéduireDévelopper Applications Automatisation d'usine et contrôle de processus (382) Commandes et entraînements (370) Distribution d'alimentation (213) Environnements corrosifs (5) Environnements hygiéniques (2) Pétrole et gaz (8) Équipement datacom et de télécommunications (10) Afficher tout Afficher moins Height 0.16 in (1) 0.2 in (3) 0.3 in (2) 0.39 in (10) 0.41 in (7) 0.47 in (6) 0.55 in (1) 0.59 in (4) 0.63 in (1) 0.65 in (2) 0.73 in (3) 0.79 in (5) 0.83 in (3) 0.91 in (1) 0.94 in (4) 0.96 in (6) 0.98 in (9) 1 in (4) 1.24 in (1) 1.26 in (7) 1.31 in (1) 1.38 in (5) 1.57 in (18) 1.61 in (1) 1.65 in (2) 1.69 in (7) 1.72 in (1) 1.73 in (2) 1.8 in (4) 1.89 in (1) 1.93 in (8) 1.97 in (10) 2.01 in (2) 2.05 in (6) 2.36 in (2) 2.46 in (1) 2.48 in (1) 2.52 in (3) 2.6 in (1) 2.68 in (1) 2.76 in (1) 2.91 in (20) 2.95 in (6) 3.04 in (1) 3.07 in (3) 3.15 in (9) 3.17 in (1) 3.46 in (1) 3.58 in (2) 3.83 in (5) 3.86 in (1) 3.94 in (3) 4.15 in (2) 4.72 in (5) 4.8 in (3) 4.92 in (3) 5.08 in (3) 5.24 in (2) 5.91 in (11) 6.3 in (9) 6.89 in (3) 6.97 in (1) 7.87 in (18) 9.06 in (5) 9.84 in (12) 10.47 in (1) 10.51 in (1) 11.57 in (2) 11.81 in (20) 12.4 in (5) 13.78 in (1) 15.35 in (4) 15.75 in (18) 15.94 in (1) 16.14 in (5) 16.34 in (7) 16.83 in (5) 17.52 in (1) 17.72 in (4) 19.25 in (1) 19.45 in (5) 19.69 in (8) 20.27 in (1) 20.28 in (6) 22.8 in (1) 23.23 in (5) 23.62 in (19) 24.21 in (7) 25.2 in (7) 26.26 in (1) 27.32 in (3) 27.56 in (3) 28.15 in (1) 28.94 in (6) 31.1 in (5) 31.49 in (4) 31.5 in (8) 32.87 in (6) 35.04 in (5) 35.2 in (2) 35.43 in (1) 39.37 in (9) 40.75 in (6) 43.07 in (2) 43.31 in (2) 47.24 in (12) 51.18 in (1) 55.11 in (1) 55.12 in (9) 62.99 in (7) 63 in (6) 66.38 in (1) 70.87 in (26) 74.25 in (1) 78.74 in (30) 82.13 in (1) 86.61 in (15) Afficher tout Afficher moins Appliquer Height 4 mm (1) 5 mm (3) 7.5 mm (2) 10 mm (10) 11 mm (7) 12 mm (6) 14 mm (1) 15 mm (4) 16 mm (1) 17 mm (2) 19 mm (3) 20 mm (5) 21 mm (3) 23 mm (1) 24 mm (4) 25 mm (6) 25.5 mm (4) 32 mm (1) 33 mm (1) 35 mm (5) 40 mm (18) 41 mm (1) 42 mm (2) 43 mm (7) 43.7 mm (1) 44 mm (2) 46 mm (4) 48 mm (1) 49 mm (8) 50 mm (10) 51 mm (2) 52 mm (6) 60 mm (2) 62 mm (1) 63 mm (1) 64 mm (3) 66 mm (1) 68 mm (1) 70 mm (1) 74 mm (20) 75 mm (6) 77 mm (1) 78 mm (3) 80 mm (9) 81 mm (1) 88 mm (1) 91 mm (2) 97 mm (5) 98 mm (1) 100 mm (3) 106 mm (2) 120 mm (5) 122 mm (3) 125 mm (3) 129 mm (3) 133 mm (2) 150 mm (11) 160 mm (9) 175 mm (3) 177 mm (1) 200 mm (18) 230 mm (5) 250 mm (12) 266 mm (1) 267 mm (1) 294 mm (2) 300 mm (20) 315 mm (5) 350 mm (1) 390 mm (4) 400 mm (18) 405 mm (1) 410 mm (5) 415 mm (7) 427.5 mm (5) 445 mm (1) 450 mm (4) 489 mm (1) 494 mm (5) 500 mm (8) 515 mm (1) 579 mm (1) 590 mm (5) 600 mm (19) 615 mm (7) 640 mm (7) 667 mm (1) 694 mm (3) 700 mm (3) 715 mm (1) 735 mm (6) 790 mm (5) 800 mm (4) 835 mm (6) 890 mm (5) 894 mm (2) 900 mm (1) 1000 mm (9) 1035 mm (6) 1094 mm (2) 1100 mm (2) 1200 mm (12) 1300 mm (1) 1400 mm (1) 1600 mm (6) 1800 mm (1) 2000 mm (1) 2200 mm (1) Afficher tout Afficher moins Appliquer Width 0.3 in (7) 0.39 in (2) 0.41 in (2) 0.45 in (12) 0.47 in (6) 0.59 in (4) 0.67 in (3) 0.71 in (2) 0.75 in (1) 0.79 in (5) 0.94 in (1) 0.98 in (4) 1.26 in (2) 1.38 in (11) 1.42 in (1) 1.5 in (2) 1.57 in (4) 1.69 in (7) 1.77 in (26) 1.81 in (4) 1.93 in (1) 1.97 in (6) 2.01 in (2) 2.22 in (1) 2.28 in (1) 2.56 in (5) 2.72 in (1) 2.87 in (1) 2.95 in (5) 3.04 in (1) 3.15 in (1) 3.23 in (2) 3.31 in (2) 3.35 in (2) 3.46 in (1) 3.86 in (1) 3.92 in (1) 3.94 in (1) 4.02 in (3) 4.33 in (1) 4.72 in (2) 4.8 in (3) 4.92 in (4) 5.24 in (1) 5.71 in (1) 5.91 in (2) 6.3 in (6) 6.89 in (4) 7.32 in (2) 7.48 in (1) 7.87 in (10) 8.46 in (5) 8.66 in (2) 8.86 in (1) 9.45 in (1) 9.84 in (7) 10.04 in (1) 10.24 in (2) 11 in (1) 11.57 in (5) 11.81 in (14) 12.4 in (6) 12.78 in (1) 12.99 in (1) 14.17 in (3) 15.35 in (3) 15.51 in (3) 15.75 in (24) 15.91 in (1) 15.98 in (1) 16 in (2) 16.34 in (16) 16.71 in (1) 16.93 in (1) 17.69 in (1) 18.43 in (1) 18.5 in (2) 18.98 in (1) 19 in (3) 19.02 in (8) 19.09 in (1) 19.45 in (2) 19.53 in (3) 19.65 in (5) 19.69 in (17) 20.65 in (1) 21.06 in (6) 21.85 in (1) 22.05 in (2) 23.43 in (1) 23.5 in (1) 23.58 in (1) 23.62 in (93) 25 in (6) 25.2 in (5) 27.32 in (13) 27.4 in (2) 27.56 in (1) 28.52 in (1) 29.53 in (1) 29.72 in (1) 31.49 in (17) 31.5 in (58) 32.87 in (6) 35.04 in (4) 35.2 in (1) 35.28 in (1) 36.4 in (1) 39.37 in (22) 43.15 in (1) 44.27 in (1) 44.88 in (4) 47.24 in (19) 52.15 in (1) 60.02 in (1) 62.99 in (5) 63 in (6) 67.89 in (1) 75.77 in (1) 83.64 in (1) Afficher tout Afficher moins Appliquer Width 8 mm (7) 10 mm (2) 11 mm (2) 12 mm (6) 15 mm (4) 17 mm (3) 18 mm (2) 19 mm (1) 20 mm (5) 24 mm (1) 25 mm (4) 32 mm (2) 35 mm (11) 36 mm (1) 38 mm (2) 40 mm (4) 43 mm (7) 45 mm (26) 46 mm (4) 49 mm (1) 50 mm (6) 51 mm (2) 57 mm (1) 58 mm (1) 65 mm (5) 69 mm (1) 73 mm (1) 75 mm (5) 77 mm (1) 80 mm (1) 82 mm (2) 84 mm (2) 85 mm (2) 88 mm (1) 98 mm (1) 100 mm (1) 102 mm (3) 110 mm (1) 120 mm (2) 122 mm (3) 125 mm (4) 133 mm (1) 145 mm (1) 150 mm (2) 160 mm (6) 175 mm (4) 186 mm (2) 190 mm (1) 200 mm (10) 215 mm (5) 220 mm (2) 225 mm (1) 240 mm (1) 250 mm (7) 255 mm (1) 260 mm (2) 279 mm (1) 294 mm (5) 300 mm (14) 315 mm (6) 325 mm (1) 330 mm (1) 360 mm (3) 390 mm (3) 394 mm (3) 400 mm (24) 404 mm (1) 406 mm (1) 415 mm (16) 425 mm (1) 430 mm (1) 468 mm (1) 470 mm (2) 482 mm (1) 482.6 mm (3) 483 mm (8) 485 mm (1) 494 mm (2) 496 mm (3) 499 mm (5) 500 mm (1) 525 mm (1) 535 mm (6) 555 mm (1) 560 mm (2) 595 mm (1) 597 mm (1) 599 mm (1) 600 mm (93) 635 mm (6) 640 mm (5) 694 mm (13) 696 mm (2) 700 mm (1) 725 mm (1) 750 mm (1) 755 mm (1) 800 mm (17) 835 mm (6) 890 mm (4) 894 mm (1) 896 mm (1) 925 mm (1) 1000 mm (22) 1096 mm (1) 1125 mm (1) 1140 mm (4) 1200 mm (19) 1325 mm (1) 1525 mm (1) 1600 mm (5) 1725 mm (1) 1925 mm (1) 2125 mm (1) Afficher tout Afficher moins Appliquer Depth 0.08 in (15) 0.1 in (5) 0.12 in (3) 0.16 in (26) 0.2 in (8) 0.35 in (15) 0.39 in (3) 0.45 in (1) 0.47 in (5) 0.49 in (1) 0.52 in (7) 0.55 in (1) 0.56 in (6) 0.57 in (4) 0.59 in (1) 0.63 in (2) 0.67 in (2) 0.71 in (1) 0.75 in (3) 0.79 in (9) 0.81 in (4) 0.83 in (5) 0.91 in (6) 0.94 in (15) 0.96 in (58) 0.98 in (16) 1.02 in (10) 1.1 in (2) 1.14 in (15) 1.18 in (8) 1.2 in (6) 1.22 in (4) 1.34 in (1) 1.38 in (7) 1.46 in (7) 1.5 in (3) 1.57 in (2) 1.65 in (7) 1.77 in (1) 1.85 in (1) 1.93 in (6) 1.97 in (3) 2.01 in (2) 2.05 in (1) 2.13 in (6) 2.17 in (1) 2.28 in (2) 2.36 in (8) 2.56 in (3) 2.64 in (1) 2.66 in (6) 2.83 in (1) 3.07 in (2) 3.15 in (15) 3.31 in (1) 3.54 in (4) 3.86 in (9) 4.04 in (4) 4.13 in (3) 4.33 in (1) 4.92 in (1) 5.04 in (1) 5.24 in (1) 5.31 in (1) 5.71 in (1) 5.91 in (6) 5.98 in (1) 6.1 in (1) 7.17 in (1) 7.56 in (1) 7.95 in (2) 8.27 in (4) 8.31 in (1) 9.84 in (1) 10.24 in (2) 11.81 in (4) 12.24 in (1) 15.75 in (4) 15.91 in (1) 16.18 in (1) 18.43 in (1) 19.69 in (3) 20.12 in (1) 23.43 in (1) 23.62 in (16) 27.99 in (1) 31.49 in (8) 31.5 in (3) 35.43 in (1) 35.87 in (1) 43.74 in (1) 78.74 in (6) Afficher tout Afficher moins Appliquer Depth 2 mm (15) 2.5 mm (5) 3 mm (3) 4 mm (26) 5 mm (8) 9 mm (15) 10 mm (3) 11.5 mm (1) 12 mm (5) 13 mm (1) 14 mm (1) 15 mm (1) 16 mm (2) 17 mm (2) 18 mm (1) 19 mm (3) 20 mm (9) 20.5 mm (4) 21 mm (5) 23 mm (6) 24 mm (15) 25 mm (16) 26 mm (10) 28 mm (2) 29 mm (15) 30 mm (8) 31 mm (4) 34 mm (1) 35 mm (7) 37 mm (7) 38 mm (3) 40 mm (2) 42 mm (7) 45 mm (1) 47 mm (1) 49 mm (6) 50 mm (3) 51 mm (2) 52 mm (1) 54 mm (6) 55 mm (1) 58 mm (2) 60 mm (8) 65 mm (3) 67 mm (1) 68 mm (6) 72 mm (1) 78 mm (2) 80 mm (15) 84 mm (1) 90 mm (4) 98 mm (9) 103 mm (4) 105 mm (3) 110 mm (1) 125 mm (1) 128 mm (1) 133 mm (1) 135 mm (1) 145 mm (1) 150 mm (6) 152 mm (1) 155 mm (1) 182 mm (1) 192 mm (1) 202 mm (2) 210 mm (4) 211 mm (1) 250 mm (1) 260 mm (2) 300 mm (4) 311 mm (1) 400 mm (4) 404 mm (1) 411 mm (1) 468 mm (1) 500 mm (3) 511 mm (1) 595 mm (1) 600 mm (16) 711 mm (1) 800 mm (3) 900 mm (1) 911 mm (1) 1111 mm (1) 2000 mm (6) Afficher tout Afficher moins Appliquer Product Family Free-Standing (344) Human Machine Interface (50) IEC General Accessories (26) Terminal Boxes (100) Wall-Mounted (168) Enclosure Material Polycarbonate (26) Acier inoxydable (38) ABS (35) Aluminium (28) Acier doux (501) Polyester (81) Acier (2) Afficher tout Afficher moins Filter1Filtre appliqué: 1Catégorie: FixationView All Filters (1) Sous-catégoriesPlatines de montage | Armoires au sol, MPDétailsKit de charnières pour platine de montage, MPHDétailsEquerres pour platine de montage | Armoires au sol, MPA-PDétailsEquerres de montage de platine pour montage par l'arrière | Armoires au sol, MPA-RDétailsKit de supports de montage de plaques de fixation dos à dos, MPBBDétailsEquerres pour le réglage en profondeur de la platine de montage, MPDDétailsEquerres de montage pour platine latérale, MPSDétailsEquerres de fixation pour montage | Armoires au sol, MPA-RFDétailsPlatine intermédiaire, MPFDétailsPlatine de montage de hauteur partielle | Armoires au sol, MPPDétailsPlatine de montage élargie, MPWDétailsProfilés coulissants transversaux, MTSDétailsEquerres de fixation pour platine de montage, MPEDétailsSupport de fixation de la plaque de fixation, MPEFDétailsProfilé de renfort de platine, MPRDétailsProfilés de renfort pour platine de montage, MPWRDétailsProfilé de montage | Armoires au sol, CLPFDétailsProfilé à clipser | Armoires au sol, CLPKDétailsProfilé de fixation déporté | Armoires au sol, CLPODétailsÉcrous coulissants pour rails de montage, GLMDétailsProfil support pour les armoires monoblocs, CAKDétailsProfilés d'adaptation pour systèmes Lütze, CLSDétailsBarres de support, CBDétailsBarre de support charge lourde, CBUDétailsBarre de montage latérale | Armoires au sol, CMBDétailsEcrous cage | Armoires au sol, CNMDétailsVis M6 pour écrous cage | Armoires au sol, CNSDétailsVis torx auto formeuses, CNTDétailsVis auto-formeuses pour profilés en acier inox, CNTSDétailsBarre séparatrice verticale | Armoires au sol, VBDétailsBarre séparatrice en profondeur | Armoires au sol, VBDDétailsSupports de fixation | Armoires au sol, VBKDétailsProfilés de fixation 19", CIPDétailsProfilés de fixation (19), CIPDDétailsSupports de fixation de profilés de fixation 19", CIBDétailsProfilés de fixation 19" pour fixation asymétrique, CIDDétailsProfilés verticaux 19 de hauteur partielle, CIPPDétailsSupports pour montage de profilés 19" partiels, CICDétailsRéducteurs de largeur 19", CIWRDétailsVis pour face avant, CHSDétailsRondelles en plastique, PWDétailsÉcrous cages, CNDétailsOutil de montage pour écrous cage, CITDétailsGlissière de support, LDétailsTablette 19" 3U montage par l'avant, MTRDétailsTablette 19", VSFDétailsTablette télescopique 19, VTSDétailsTiroir pour clavier, DKBDétailsBoîtier 19" pour montage d'appareils modulaires, PWBDétailsFaces avant 19 en tôle peinte, PACDétailsFaces avant 19" ajourées, PACVDétailsPanneaux de brassage, PAPDétailsEnjoliveur de face avant de cellule, FFCDétailsRéglette de distribution de courant 19", HPDSDétailsTiroir de ventilation avec thermostat, UVTDétailsCadre pivotant de hauteur complète, ESFCDétailsCadre pivotant à montage centré, ESFMDétailsCadre pivotant excentré, ESFSDétailsBarres transversales de soutien pour cadre pivotant, ESFBDétailsEquerre de transport pour cadre pivotant, ESFTDétailsCharnières de cadre pivotant 180º, ESFHDétailsCompas de cadre pivotant, ESFDDétailsCadre pivotant de hauteur partielle, SFCPDétailsEquerres de montage SF partiels, SFBP-BDétailsBarres support SF partiel, SFBPDétailsSupport de châssis de cadre pivotant, SFSUDétailsTablette ajourée | Armoires au sol, SHCDétailsTablette pour moniteur, SHMDétailsTablette télescopique charge lourde, SHTHDétailsTablette ajourée télescopique, SHTDétailsProfilés de hauteur, HPDétailsPoignées, HNDétailsProfilés de fixation pour tablette SHT, SHTPDétailsKit de renfort anti sismique, SBKDétailsPoignée d'outil pour platine de montage, MPTHDétailsPlatines de montage en aluminium, MPALDétailsBarres de montage latérales extra larges, CMBXXXOGDétailsProfilés de fixation pour cadre de porte, DCP-OGDétailsKit de fixation de porte pour armoires au sol en acier inoxydable 316L, DNMKS-OGDétailsPlatine de montage | Armoires murales, AMPDétailsPlatine isolante, AMIDétailsKit de réglage en profondeur | Armoires murales, AMGDétailsEntretoises de réglage en profondeur | Armoires murales, AMTEDétailsProfil interne en profondeur, DIPDétailsProfilés de fixation verticaux, AVBDétailsChâssis modulaire | Armoires murales, ACDétailsProfilés 19", AVPDétailsPlatine de montage en acier, UMPZDétailsPlatine de montage isolante, UMPP-CDétailsKit de réglage en profondeur, UCDDétailsCadre de montage, UMFDétailsPlastron avec découpes DIN, UFCP-DDétailsCadre pour plastrons, UFCP-IDétailsPlastron découpé, UICP-SDétailsPlastron plein complet, UFCPDétailsSupport de charnière, UHSDétailsPlatine de montage en acier, UMPZ-MDétailsPlatine de montage isolante, UMPPDétailsKit de réglage de la profondeur, UPDDétailsProfilés de fixation verticaux réglables, UMF-ADétailsProfilés intérieurs de profondeur pour HDW, DIPHDétailsPlatine de montage, BMPDétailsEntretoises pour boitiers de raccordement | Boîtiers terminaux, AMTE-TBDétailsProfilé perforé de fond, BPPDétailsRail DIN, BDRDétailsPlatine de montage HALP, HMPDétailsPlatine de montage MGRP, GMPDétailsPlatine de montage, DMPDétailsRail DIN, DRDétailsPlatine de montage SABP, SMPDétailsRail DIN, DR2DétailsPlatine de montage, OMPDétailsKit de réglage en profondeur pour platine, OELDétailsRail DIN, DR3DétailsPlaque de fixation, GCPZDétailsPlatine de montage, CBPZDétailsPlatine de montage, CDPZDétailsPlaques de séparation, SGPZDétailsProfilés de fixation (19"), DNNDétailsÉquerres de fixation (19"), DNDDétailsÉquerres de fixation (19"), DNBDétailsRails DIN, PPDétailsEquerres de montage, DRSDétailsRails de montage, CPDétailsChâssis de système modulaire | Distribution électrique, MSMSMDétailsPlaques de fixation | Distribution électrique, MSMPNDétailsRails DIN | Distribution électrique, MSDRDétailsShelf for air circuit-breakers (ACB) | Répartition de puissance, MSCCDétailsChâssis de système modulaire | Distribution électrique, MSMSFDétailsExternal segregation horizontal plates | Répartition de puissance, MSESDétailsRear cover plate for plug-in sections | Répartition de puissance, MSSBDétailsCompartments for plug-in connection | Répartition de puissance, MSCPDétailsMounting plates for compartments | Répartition de puissance, MSCMDétailsTop cover for plug-in compartments | Répartition de puissance, MSCHDétailsRoulette pour profilés coulissants, MTS01WDétails